??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22741.0013 Self-Aligning Pad
HELP_VARIABLE
Company
Halder
Description
EH 22741. - Self-Aligning Pads, adjustable with self-resetting / flat-faced ball, plain surface
Bill of material
22741.0013 Self-Aligning Pad
BESTNR
Ref. No.
22741.0013
MAT
Material
Steel
AUS
Version
with flat-faced ball, plain surface
ROT
°
S
13 mm
D1
Thread
M 8
L
36.6 mm
L1
25 mm
D2
5.8 mm
E
14.5 mm
KG
ball
8.5 mm
BESTA
Load capacity for static load max.
8 kN
AM
Starting torque max.
25 Nm
G
Weight
19 g
Embedded user actions